text.skipToContent text.skipToNavigation

GROUNDING LUG- UL/CSA SPLIT BOLT [942616]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Specifications

General Info
Product Line Cablofil
Finish Copper
UPC Number 800388014831
Country Of Origin India
Standard UL Classified
Type Accessories
Dimensions
Product Width US 0.69 in
Product Weight US 0.099 lb
Product Depth US 1.0 in
Product Height US 0.79 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We typically require the dissimilar metal split bolt with the divider. How is the GNDSB permitted by allowing the dissimilar metals to make contact? This is with bare copper. Aluminum would not be a problem.

Asked by: Jamie Lawrence
Galvanic corrosion is not a concern in almost all cable tray installations. The galvanic chart that is most often referenced is a laboratory experiment of two perfectly equal materials, immersed in a salt solution. In the cable tray industry, the masses of the materials are very different, and the total mass is not immersed in salt water for weeks at a time. Cablofil has no concerns using the copper GNDSB with wire mesh cable tray. If your customer has concerns we offer a tin-plated option; GNDCL.
Answered by: Cablofil Tech Support
Date published: 2023-12-08

What is the UL file number for GNDSB?

Asked by: Anonymous
E360458
Answered by: Cablofil Tech Support
Date published: 2022-07-29
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_942616, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT