text.skipToContent text.skipToNavigation

MINI SIDE WATERFALL PLASTIC- BLACK (1D,, 2W) [944779]

OTDOFAS Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use Over-the-Top Waterfall for cables that exit or enter the side of the tray. It eliminates the need to cut any side wires that reduce tray integrity. Over-the-Top Waterfall features steel, powder coated construction and hold-down slots to zip tie cables in place.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply ''Snap'' Onto Wire Basket
  • CF54 Series: Fits 300 Width & Wider
  • CF105 Series: Fits 150 Width & Wider
  • CF150 Series: Fits All Widths
  • Ideal For Fiber Optic Dropouts
  • Allows Cables To Pass Under The Inner Ramps
  • Features Cable ''Hold-Down'' Slots For Insured Stability
  • No Mounting Hardware Required

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388249646
Country Of Origin United States
Type Dropouts
Dimensions
Product Width US 4.47 in
Product Weight US 0.066 lb
Product Volume US 0.02 cu ft
Product Depth US 3.15 in
Product Height US 2.42 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;