text.skipToContent text.skipToNavigation

SNAP IN WALL BRACKET-STAINLESS (2D,,1.5W,,2L) [942742]

CAT30/41IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Specifications

General Info
Product Line Cablofil
Finish Stainless 316
UPC Number 800388013254
Country Of Origin China
Type Supports
Dimensions
Product Width US 1.125 in
Product Weight US 0.09 lb
Product Volume US 0.002 cu ft
Product Depth US 1.75 in
Product Height US 1.75 in
Additional Information
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this snap in wall bracket be used with 4" tray?

Asked by: Justin
The CAT30/41 is only compatible with 2" wide tray. Cablofil recommends our C50 for wall mounting 4" wide tray.
Answered by: Cablofil Tech Support
Date published: 2024-04-15
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_942742, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT