text.skipToContent text.skipToNavigation

EV Charger Pedestal, Dual-Sided

XEVPED2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The dual-sided EV charger pedestal includes (2) cable management hooks with (2) plug holders. The EV Charger itself, as well as the base cover, are not included. The pedestal is also cETLus Listed to allow for open splices within the pedestal, eliminating the need for a junction box.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL Listed Pedestal: cETLus Listed to UL2594 and CSA C22.2 No. 280 Electrical Vehicle Supply Equipment

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776198331
Country Of Origin China
Application Sector Commercial
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 7.87 in
Product Weight US 34.2 lb
Product Height US 54.84 in
Product Length US 3.54 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Technical Information
Amperage 48 A
Indoor/Outdoor Outdoor
Environmental Conditions Operating temperature is -22°F to 122°F (6°C to 50°C)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;