EV Charger Replacement Cable & Plug
XEVCABLE
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This 18' replacement cable includes a pre-attached plug with a SAE J1772 connector. EV charger must be disconnected and back cover opened in order to service and replace the cord.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Black | ||
UPC Number | 786776198720 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 0.75 in | ||
Product Weight US | 7.3 lb | ||
Product Height US | 0.75 in | ||
Product Length US | 216.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 48 A | ||
Indoor/Outdoor | Outdoor | ||
Environmental Conditions | Operating temperature is -22°F to 122°F (6°C to 50°C) |
Resources
Cutsheet
Sell Sheet
White Papers
Installation Instructions
Supporting Document
Infographic
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1