text.skipToContent text.skipToNavigation

880 Series™ Shallow Steel Single Service Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880 Series™ Floor Box provides an excellent solution for the low density power or communication requirements in open space areas. The 880 Series™ brings the power or communication service directly to the workstation. The 885B shallow floor box is an economical stamped steel version for above grade applications. The 880 Series™ is supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry. Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.
Color Silver
Depth 6.13 in
  • 6.13 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The 880 Series™ Floor Box provides an excellent solution for the low density power or communication requirements in open space areas. The 880 Series™ brings the power or communication service directly to the workstation. The 885B shallow floor box is an economical stamped steel version for above grade applications. The 880 Series™ is supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry. Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786564540397
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 4.8 in
Product Weight US 2.02 lb
Product Volume US 61.24 cu in
Product Depth US 4.8 in
Product Height US 2.44 in
Cubic Capacity 29.5 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;