text.skipToContent text.skipToNavigation

Flange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-gang brass carpet flange. For use on 880S2, 880M2, 880CS2-1, and 880CM2-1 Floor Boxes. NOTE: Not available in Brushed
Aluminum finish. Brass cover plates can only be used with brass flanges. Brass cover plates can only be used with brass flanges. Brushed aluminum flanges come with beveled edges.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-gang brass carpet flange. For use on 880S2, 880M2, 880CS2-1, and 880CM2-1 Floor Boxes. NOTE: Not available in BrushedAluminum finish. Brass cover plates can only be used with brass flanges. Brass cover plates can only be used with brass flanges. Brushed aluminum flanges come with beveled edges.

Specifications

General Info
Product Line Wiremold
UPC Number 786564266457
Country Of Origin China
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 6.0 in
Product Depth US 9.25 in
Product Height US 0.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;