text.skipToContent text.skipToNavigation

Rectangular Duplex Cover Plate

828DPGFITC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brass rectangular cover plate, 3.156'' x 4.182'' (80.2mm x 106.2mm). Allows for mounting of a duplex style receptacle with a rectangular style flip lid cover.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brass rectangular cover plate, 3.156'' x 4.182'' (80.2mm x 106.2mm). Allows for mounting of a duplex style receptacle with a rectangular style flip lid cover.

Specifications

General Info
Product Line Wiremold
UPC Number 786564054634
Country Of Origin China
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.13 in
Product Depth US 4.13 in
Product Height US 0.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Through Floor
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;