text.skipToContent text.skipToNavigation

Evolution Series EFB10 Floor Box Module

EFB10M Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Bank of five (5) compartments that accept power, communications and audio/video devices. Accepts EFB10 Series device plates (2 1/32'' x 4 5/8'') (58mm x 117mm). Includes one mounting bracket, one back plate, one divider, two (2) end caps and two (2) knockout plates. Device
plates sold separately. NOTE: Module will fit on either side of the floor box.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bank of five (5) compartments that accept power, communications and audio/video devices. Accepts EFB10 Series device plates (2 1/32'' x 4 5/8'') (58mm x 117mm). Includes one mounting bracket, one back plate, one divider, two (2) end caps and two (2) knockout plates. Deviceplates sold separately. NOTE: Module will fit on either side of the floor box.

Specifications

General Info
Product Line Wiremold
UPC Number 786776179682
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Knockouts

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;