text.skipToContent text.skipToNavigation

Evolution Series EFB45 Floor Box Tile Shim

EFB45-TS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used for floor coverings greater than 3/6'' (4.7mm). The EFB45-TS allows the finished cover assembly to be flush with the finished floor. Includes one (1) 1/16'' (1.6mm), one (1) 1/8'' (3.2mm) and one (1) 1/4'' (6.4mm) tile shims for 7/16'' (11.1mm) of upward adjustment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used for floor coverings greater than 3/6'' (4.7mm). The EFB45-TS allows the finished cover assembly to be flush with the finished floor. Includes one (1) 1/16'' (1.6mm), one (1) 1/8'' (3.2mm) and one (1) 1/4'' (6.4mm) tile shims for 7/16'' (11.1mm) of upward adjustment.

Specifications

General Info
Product Line Wiremold
UPC Number 786564086901
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;