text.skipToContent text.skipToNavigation

Evolution Series EFB6, EFB8, EFT10 Floor Box Tile Shim

EFB610-TS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used for floor coverings greater than 3/16'' (4.7mm). This tile shim allows the finished cover assembly to be flush with the finished floor. Includes one (1) 1/16'' (1.6mm), one (1) 1/8'' (3.2mm) and one 1/4'' (6.4mm) tile shim for 9/16'' (14.3mm) of upward adjustment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used for floor coverings greater than 3/16'' (4.7mm). This tile shim allows the finished cover assembly to be flush with the finished floor. Includes one (1) 1/16'' (1.6mm), one (1) 1/8'' (3.2mm) and one 1/4'' (6.4mm) tile shim for 9/16'' (14.3mm) of upward adjustment.

Specifications

General Info
Product Line Wiremold
UPC Number 786776176933
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;