text.skipToContent text.skipToNavigation

Source 1 Extension Ring

S1ER-31/8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Extension ring - mounts on top of 437 Attaching Ring. Includes extension ring and three mounting screws. 4'' (102mm) O.D. 7/8'' ring depth.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extension ring - mounts on top of 437 Attaching Ring. Includes extension ring and three mounting screws. 4'' (102mm) O.D. 7/8'' ring depth.

Specifications

General Info
Product Line Wiremold
UPC Number 786564213086
Country Of Origin United States
Construction Die Cast
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Meets Article 390 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;