text.skipToContent text.skipToNavigation

Source I Double Duplex Power Activation

S175BLK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double duplex black polycarbonate assembly, 7/8'' to 3 3/8'' (22.2mm to 86mm) concrete topping. 15A, 125V receptacles included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Double duplex black polycarbonate assembly, 7/8'' to 3 3/8'' (22.2mm to 86mm) concrete topping. 15A, 125V receptacles included.

Specifications

General Info
Product Line Wiremold
UPC Number 786564282174
Country Of Origin Mexico
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;