text.skipToContent text.skipToNavigation

Outdoor Rooftop Box Replacement Cover, Black

XFB2GCVRBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This single replacement cover is to be used with the Outdoor Rooftop Box.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Replacement: The outdoor rooftop box cover can be replaced in case of damage to the box cover. Hinges and latches are designed to be field-replacable if the need occurs.
  • Flush, Durable Design: The outdoor rooftop box replacement cover sits flush with the floor after installation and is slip resistant due to its ridged design, helping prevent any safety issues.
  • 1000Lb Load Rating: Capable of withstanding loads of 1000lbs, this replacement cover (when installed) can handle loads from foot traffic, drink carts or dollies suppling the outdoor area.
  • Self-Closing Cover: Self-closing to prevent users from leaving the receptacles exposed to the elements and open cover tripping hazards.
  • Match Space Aesthetic: Available in both gray and black cover finishes to complement rooftop decking.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776198690
Country Of Origin China
Application Sector Commercial
Dimensions
Product Width US 8.0 in
Product Length US 11.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor
Environmental Conditions -22°F to 122°F (6°C to 50°C), NEMA 3R , Up to 95% Non-condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;