Outdoor Rooftop Box Replacement Cover, Gray
XFB2GCVRGY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This single replacement cover is to be used with the Outdoor Rooftop Box.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy Replacement: The outdoor rooftop box cover can be replaced in case of damage to the box cover. Hinges and latches are designed to be field-replacable if the need occurs.
- Flush, Durable Design: The outdoor rooftop box replacement cover sits flush with the floor after installation and is slip resistant due to its ridged design, helping prevent any safety issues.
- 1000Lb Load Rating: Capable of withstanding loads of 1000lbs, this replacement cover (when installed) can handle loads from foot traffic, drink carts or dollies suppling the outdoor area.
- Self-Closing Cover: Self-closing to prevent users from leaving the receptacles exposed to the elements and open cover tripping hazards.
- Match Space Aesthetic: Available in both gray and black cover finishes to complement rooftop decking.
Specifications
General Info
Product Line | Wiremold | ||
Color | Gray | ||
UPC Number | 786776198706 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Warranty Type | 1 Year from Day of Sale |
Dimensions
Product Width US | 8.0 in | ||
Product Length US | 11.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Outdoor | ||
Environmental Conditions | -22°F to 122°F (6°C to 50°C), NEMA 3R , Up to 95% Non-condensing |
Resources
Installation Instructions
Guide Form Specifications
Sell Sheet
Cutsheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1