Evolution 8AT Series 8 Pre-Pour Poke-Thru Sleeve
8PPS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nonmetallic sleeve attaches to structural decking and maintains 8'' - 8 1/8'' diameter cast in hole. Unit includes three (3) attachment legs, two (2) end caps and three (3) thumb screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776166729 | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 & 300.22(C) & 314 of NEC. | ||
Type | Poke-Thru |
Dimensions
Product Height US | 9.938 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Brochure
Installation Instructions
Product Environmental Profile
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1