text.skipToContent text.skipToNavigation

Wiremold ALDS4000 Series Raceway Base

ALDS4000B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 4000 Designer Series Aluminum Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles. ALDS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. ALDS4000 Series Raceway is a dual service aluminum raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, ALDS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776083101
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 120.0 in
Product Weight US 34.85 lb
Product Volume US 1320.0 cu in
Product Depth US 2.0 in
Product Height US 5.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

preferred method to cut 4000 series wiremold

Asked by: jon
The best way to cut aluminum raceway (ALDS4000) is to use a chop saw with a 16" diameter carbide blade and 150 teeth. The blade should be well lubricated during the cutting process to ensure the smoothest cut edge. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-04-06

Do you still sell the regular AL 4000 series wiremold. The ALDS 4000 just doesn't work for us here at UConn in the older labs

Asked by: LP77
Hello, The AL4000 series is still available. It is a special order system which is put together through our Local Legrand reps. If you need help with specifying the AL4000 please reach out to the factory directly at 1-844-957-3783, option 2 for Wiremold, followed by option 3 for our project services team. They will be able to help with part number selection and direct you on how/where to order it.
Answered by: Wiremold Tech Support
Date published: 2021-12-16
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ALDS4000B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT