text.skipToContent text.skipToNavigation

Wiremold 2300 Series Raceway Base and Cover, White

2300BAC-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 2300 Series Raceway is a low-profile, two-piece raceway with durable, textured PVC white finish. Available in 5' (1.52m) lengths. Packed 50' (1.5sm) per carton. Supplied with wide adhesive tape along its entire length.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776523393
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 60.0 in
Product Weight US 14.73 lb
Product Volume US 85.05 cu in
Product Depth US 0.63 in
Product Height US 2.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;