text.skipToContent text.skipToNavigation

Wiremold 4000 Series Blank End Fitting, Ivory

V4010B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776080506
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7
Type Raceway
Dimensions
Product Width US 4.63 in
Product Weight US 0.23 lb
Product Volume US 11.18 cu in
Product Depth US 1.38 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;