text.skipToContent text.skipToNavigation

CabloPort Block 10'' Long [943524]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablo-Port is a UV and Weather resistant rubber base that creates a cushion
between rooftop mounted equipment and sensitive roofing materials. Available in
two styles, the Standard style is perfect for smaller loads and tight spaces and the
Widebody design provides a broad base to minimize roof pressure and a larger
area for glue application. Cablo-Port is also available with a wide variety of
pre-mounted support options, including FAS P and Channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable pathway or other products mounted to base with clamps and screws.
  • Install: on any roofing material or other flat surface.
  • Curb style: maximum load 500 lbs. (CP5 - maximum load 150 lbs.).
  • Widebody design: has 1,000 lbs/ft maximum load and provides 5 times the surface to minimize roof material pressure, increase load capacity and provide over 120 square in/ft for glue application.
  • Composite material: allows through bolts or lag type screws (through bolts recommended)

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388019096
Country Of Origin Canada
Standard UL Classified
Dimensions
Product Width US 6.0 in
Product Weight US 4.6 lb
Product Volume US 0.133 cu ft
Product Depth US 9.6 in
Product Height US 4.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;