text.skipToContent text.skipToNavigation

New Construction Slides

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Slide Fan Support Heavy Duty Slide With Shallow Box, rotating dual support for 16-24-inch spans. 24-Pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For spans from 16 to 24 inches.
  • UL listed for fan and fixture support.
  • Peel-off tape for ''hands-free'' installation.
  • Maximum weight rating shown for 16 inch spans.
  • Broadest line available, from shallow to deep boxes.
  • Pre-assembled with ground screw installed.
  • Boxes include top knockouts.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;