radiant® LED Advanced 150W Single Pole 3-Way Dimmer, Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
$27.97 USD
Upgrade your space with Legrand's newest LED dimmer switch in the radiant® Collection. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures, this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. As a part of the radiant® Collection, the advanced dimmer for LED lights also features clean lines and smooth control for a sophisticated touch. Pair with a screwless radiant® Wall Plate and other designer switches and outlets from the Collection for a cohesive design throughout the home. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
*Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Specifically designed for use with dimmable LED bulbs and fixtures up to 150W at 120VAC. Optimized to work out of the box and provide flicker-free control of LEDs. *Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
- Advanced dimming technology maximizes LED compatibility to provide a full range of control while helping to eliminate most common LED dimming issues.
- Simple high-and-low end dimming limit adjustability with easy-to-push calibration button to meet all lighting preferences and eliminate LED flickering.
- Optional LED Burst Mode setting can be activated as needed to help eliminate or reduce LED turn on delays and pop-ons.
- Replaces any basic single-pole or 3-way switch or dimmer in less than 15 minutes. No neutral wire required, works in both new construction and retrofit applications.
- Back-wire screw and pressure plate terminations for easy and reliable wiring with ground wire lead and wire nut provided.
- QR code provided on front face of device to provide easy access to installation guides and videos.
- Low-profile paddle switch offers smoother on/off preset control, while separate, ergonomic slider allows for precise adjustment of light levels.
- Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.
- Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.
Specifications
Product Line | Pass & Seymour | ||
Replaced by Part Number | |||
Color | Black | ||
Finish | Glossy | ||
Country Of Origin | China | ||
Construction | Cold-rolled Steel, Thermoplastic | ||
Switch Type | Paddle, Slider | ||
Package Quantity | 1 | ||
Application Sector | Hospitality, Residential/Commercial | ||
Standard | RoHS, CSA, cULus, NEMA (SSL-7A, WD1 & WD6) | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Decorator, Dimmer, Switch |
Product Width US | 1.74 in | ||
Product Weight US | 0.194 lb | ||
Product Depth US | 1.46 in | ||
Product Height US | 4.19 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
CSA Listed | Yes | ||
cULus ListingNumber | E95219 | ||
cULus Listed | Yes | ||
CSA File Number | C22.2 No. 184.1-96 |
Compatibility | CFL, INC, LED | ||
Electrical Rating | 120V 150W (CFL), 120V 150W (LED) | ||
Actuator | Paddle | ||
Connection | Back-wire screw & pressure plates | ||
Amperage | 1.25 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | Single Pole 3-Way | ||
Indoor/Outdoor | Indoor | ||
Wattage | 150 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Environmental Conditions | 0 to 90% (relative humidity, non-condensing) |
Resources
Brochure
Installation Instructions
Guide Form Specifications
CAD Drawings
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I control several LED lights (dimming all of them together) with one of these switches?
Can this dimmer be used on 277 volt circuit for led lighting?
Can you put two of these dimmers on a single circuit? I'd like to put these on either side of the house and be able to dim from either location. It's fine if the ramification of this is that the max lighting is capped at the lower of the two fixtures.
Where can i purchase this switch? It doesn't appear to be available anywhere.
Is this product compatible with low voltage driver/transformer based LED fixtures?
Bazaarvoice SAP Hybris Integration Version 2.8.1