text.skipToContent text.skipToNavigation

radiant® LED Advanced 150W Single Pole 3-Way Dimmer, Graphite

radiant LED Advanced Dimmer is rated 4.7 out of 5 by 30.
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_28
  • loc_en_US, sid_RHL153PG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT

$34.99 USD

Upgrade your space with Legrand's newest LED dimmer switch in the radiant® Collection. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures, this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. As a part of the radiant® Collection, the advanced dimmer for LED lights also features clean lines and smooth control for a sophisticated touch. Pair with a screwless radiant® Wall Plate and other designer switches and outlets from the Collection for a cohesive design throughout the home. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
*Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Specifically designed for use with dimmable LED bulbs and fixtures up to 150W at 120VAC. Optimized to work out of the box and provide flicker-free control of LEDs. *Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
  • Advanced dimming technology maximizes LED compatibility to provide a full range of control while helping to eliminate most common LED dimming issues.
  • Simple high-and-low end dimming limit adjustability with easy-to-push calibration button to meet all lighting preferences and eliminate LED flickering.
  • Optional LED Burst Mode setting can be activated as needed to help eliminate or reduce LED turn on delays and pop-ons.
  • Replaces any basic single-pole or 3-way switch or dimmer in less than 15 minutes. No neutral wire required, works in both new construction and retrofit applications.
  • Back-wire screw and pressure plate terminations for easy and reliable wiring with ground wire lead and wire nut provided.
  • QR code provided on front face of device to provide easy access to installation guides and videos.
  • Low-profile paddle switch offers smoother on/off preset control, while separate, ergonomic slider allows for precise adjustment of light levels.
  • Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.
  • Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Finish Metallic
Country Of Origin China
Construction Thermoplastic, Cold-rolled Steel
Switch Type Paddle, Slider
Package Quantity 1
Application Sector Hospitality, Residential/Commercial
Standard RoHS, CSA, cULus, NEMA (SSL-7A, WD1 & WD6)
Warranty Type 1-Year Limited Warranty
Type Decorator, Dimmer, Switch
Dimensions
Product Width US 1.74 in
Product Weight US 0.194 lb
Product Depth US 1.46 in
Product Height US 4.19 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  E95219
cULus Listed  Yes
CSA File Number  C22.2 No. 184.1-96
Technical Information
Compatibility CFL, INC, LED
Electrical Rating 120V 150W (CFL), 120V 150W (LED)
Actuator Paddle
Connection Back-wire screw & pressure plates
Amperage 1.25 A
Bulb Compatibility CFL, Incandescent, LED
Number of Poles Single Pole 3-Way
Indoor/Outdoor Indoor
Wattage 150 W
Mounting Type Box
Voltage 120.0 V
Environmental Conditions 0 to 90% (relative humidity, non-condensing)

Videos

Reviews

Rated 5 out of 5 by from Will never use another switch These switches are gorgeous and have a great feel to them. Oh, and they work well too.!
Date published: 2024-04-02
Rated 4 out of 5 by from Very sleek design This is a high quality product. The QR code made it easy to follow the video to install. This was kind of affordable. I never received the outer part for this. This was easy to install.
Date published: 2024-03-31
Rated 5 out of 5 by from Simply beautiful Simply beautiful with clean lines and is the finishing touch on all of our new rooms.
Date published: 2024-03-30
Rated 5 out of 5 by from Easy mood lighting 💡 I’m putting this dimmer in a bonus room that has a bright, singular overhead light. It seems like great quality, with super easy to follow instructions and even though I’m ~just a girl~ I am figuring it out with no problems so far! Proper lighting is so important to me when it comes to setting the mood in my house.
Date published: 2024-03-30
Rated 5 out of 5 by from Love the dimming This switch has been great! I have enjoyed being able to dim the hall light especially in the evenings. Installation was easy, it only took 5 minutes. It has been good for energy savings as well since the light is not on fully. Great switch.
Date published: 2024-03-29
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_28
  • loc_en_US, sid_RHL153PG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I control several LED lights (dimming all of them together) with one of these switches?

Asked by: Jeff T
Thank you for your inquiry. The radiant advance dimmer (RHL153P) will support up to 150 watts of LED load. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-04-22

Can this dimmer be used on 277 volt circuit for led lighting?

Asked by: Dave
Does Legrand have a similar product that can dim LEDs on 277 volt circuits?
Answered by: Dave
Date published: 2024-03-14

Can you put two of these dimmers on a single circuit? I'd like to put these on either side of the house and be able to dim from either location. It's fine if the ramification of this is that the max lighting is capped at the lower of the two fixtures.

Asked by: hpg
No, unfortunately you cannot install two of these dimmers to control the same light. You would have to use a switch in one location and a dimmer in the other. For multilocation dimming, I would recommend checking out our with Netatmo system.
Answered by: Wiremold Tech Support
Date published: 2024-02-28

Where can i purchase this switch? It doesn't appear to be available anywhere.

Asked by: Mark
The Where to buy tool only reports “WE'RE SORRY We couldn't find any local results for this search.”
Answered by: Mark
Date published: 2023-12-28

Is this product compatible with low voltage driver/transformer based LED fixtures?

Asked by: Jeff
Hello, The RHL153P will control up to 150W of forward phase dimmable LED/CFL/Incandescent load types (excludes 0-10v drivers). The RHL153P will not support Electronic low voltage (ELV) drivers, and we would recommend the RH703PTUW dimmer (requires neutral) for ELV applications. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-12-19
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_RHL153PG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT