text.skipToContent text.skipToNavigation

radiant® Smart 3-Way Dimmer Gateway Kit With Netatmo, White (2-Pack)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Kit includes a Smart Surface-Mount Gateway (WNRH2WH), a Smart Tru-Universal Dimmer (WNRL50WH) and a Wireless Smart Dimmer (WNRL63WH) with Netatmo, plus Screwless Wall Plates. Establish a dedicated network with the Gateway, then install the Smart Tru-Universal Dimmer in place of an existing switch/dimmer for control of lights, from anywhere, through the Legrand Home + Control app. A Tru-Universal Dimmer, it works with virtually any 120V bulb or fixture. To gain easy 3-way dimming control, mount the Wireless Smart Dimmer to any wall or surface – no wiring or cutting required. Add more Smart Switches, Dimmers and Outlets with Netatmo (up to 98 per Gateway) to expand your system.
Color White
Pack Size 2-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes everything you need to install smart, 3-way control
  • The foundation of a radiant with Netatmo solution, the surface-mount Gateway is cleverly designed to install easily beside an existing single-gang switch or outlet, no back box or network wiring required
  • Features ultra-reliable performance through a robust and dedicated mesh-network that actually strengthens with every ““with Netatmo”” device you add
  • Controls and dims lights via smartphones and tablets using the Legrand Home + Control app. Even schedule lights to turn on/off automatically, create groups, set scenes and monitor energy usage
  • Smart Tru-Universal Dimmer works with virtually any 120V dimmable bulb or fixture (excludes 0-10V)
  • Smart Tru-Universal Dimmer installs easily in place of an existing switch or dimmer (neutral wire required)
  • Long-lasting and battery-powered, the Wireless Smart Dimmer pairs with a Smart Tru-Universal Dimmer and mounts to any wall or surface for easy 3-way control of lights. Adhesive included
  • Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
  • Part of the radiant with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including wireless switches and dimmers)
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number 
Color White
Finish Matte
Country Of Origin China
Features Smart Lighting, Wireless, With Netatmo
Application Sector Residential/Commercial
Standard RoHS, FCC, IC, UL, cULus
Warranty Type 1-Year Limited Warranty
Type Dimmer
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E60730-1
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Load Rating LED/CFL/EFL (FWD): 450W, 3.8A, Incandescent, Halogen & ELV (FWD): 700W, MLV (FWD) : 500VA, Incandescent, Halogen & ELV (REV): 450W, LED/CFL/EFL (REV): 250W, 2.1A
Compatibility Amazon Alexa, Apple HomeKit, Google Assistant
Electrical Rating 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent), 120V 8A (EFL)
Lighting Types Incandescent/Halogen/LED
Load Tru-Universal
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;