text.skipToContent text.skipToNavigation

Shelf Mounting Bracket with Luxul Five Port Switch

AC1060L5 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$59.99 USD

Extend the mounting flexibility within the On-Q Enclosures with the Shelf Mounting Bracket and Luxul 5-Port Switch. The Shelf Mounting Bracket provides a vented, stable surface to secure an ISP device which can connect directly to the 5-Port Switch for a reliable hardwired network connection.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides vented, stable surface to secure an ISP Modem Gateway and distributes hardwired network connection using the Luxul 5 Port Switch
  • Plastic Wi-Fi Transparent construction to support wireless connected home equipment
  • Unique hole pattern provides various options to secure devices
  • Can be mounted in standard or inverted orientation (On-Q Plastic Enclosure ONLY) to support different 3rd party products
  • Includes: 2 Sets of Plunger / Grommets to secure into enclosure, 2ft of Hook & Loop Velcro to secure devices, 2 Forward Small Device Mounting Clamps and Luxul 5 Port Network Switch
  • Rated to support up to 10 lbs

Specifications

General Info
Product Line On-Q
Color White
Finish Matte
UPC Number 804428434726
Country Of Origin Taiwan, Province Of China
Included 2 Ft Hook and Loop Strap, 2 Ratchet Clips, 2 Sets of Plunger / Grommet, Luxul 5 Port Switch
Package Quantity 1
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Type Mounting Bracket, Switch
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Load Rating 10 lbs
Compatibility On-Q Enclosures
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Storage Temperature 32° - 122° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;