4\\ Round Ceiling Box with two captive mounting nails and four Auto/Clamps. It is constructed of impact-resistant Noryl thermoplastic, making it virtually unbreakable and non-conductive. Its depth-mounting gauge at bottom of bracket helps you align the box at the proper depth relative to the ceiling. 50 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007206975 | ||
Country Of Origin | United States | ||
Construction | Thermoplastic | ||
Standard | UL Listed |
Dimensions
Cubic Capacity | 20.25 inĀ³ |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Cable Entry | No | ||
Number of Outlets | 1 |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you put 2 wires in 1 auto/clamp?
No, this product is designed to have 1 wire per auto clamp.
Date published: 2024-06-19
What receptacle will fit inside the p&s S120 RAC round 4" box
Any standard duplex or decorator style receptacle will fit in this box.
Date published: 2022-04-11
What is the limitation of this box in a 2hr ceiling ? How many per square foot? How far away from each other?
Golf, the limitation would depend on the holes placed in the boxes and the box fill that is used. Determine that and then use the formula linked to get the distance away from each other. It should also help with the spacing. Let us know if you have any other questions. Thank you.
http://www.lasesp.com/article/16364079291096306/legrand4%E2%80%9Droundceilingboxformula
Date published: 2021-11-09
Can this box be support with one screw through the back of the box without using the 2 support holes What would the screw hole in the back of the box be used for
To obtain it's UL listing, we can only recommend mounting the box per it's design with the side screws.
Date published: 2021-05-03
Is this box fire rated?
Yes it is.found answer myself. Most of the boxes are 2hr fire rated
Date published: 2024-03-28
Is this box listed and rated for ceiling fans?
This box is rated for up to a 50 pound fixture with mounts 2.75" or 3.5" apart.
Date published: 2024-09-04
What is the weight limit for a S1-20-RAC
Good Morning,
This is rated for up to a 50 lb fixture.
Hope this helps!
Date published: 2024-08-16
Bazaarvoice SAP Hybris Integration Version 2.8.1