text.skipToContent text.skipToNavigation

4-inch Round Ceiling Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4 Round Ceiling Box with abar hanger that adjusts to 16or 24 joist spacing.It has four Auto/Clamps. It is constructed with impact-resisitant Noryl thermoplastic, making it virtually unbreakable and non-conductive. Its depth-mounting gauge at bottom of bracket helps you align the box at the proper depth relative to the ceiling. 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto/Clamp cable clamps molded in, hold wire securly in box.
  • UL Listed for fixture support, up to 50 pounds.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007206937
Country Of Origin United States
Construction Thermoplastic
Standard UL Listed
Dimensions
Cubic Capacity 20.25 inĀ³
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Technical Information
Cable Entry No
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there any documentation stating the S120HAC has a 2 hour fire resistance?

Asked by: RJ
The S120HAC is UL Classified for 2 Hour Fire Resistance. If you need specific documentation, please contact Pass and Seymour technical support for assistance.
Answered by: Wiremold Tech Support
Date published: 2023-01-12

Your website says these fan and fixture rated but an answer to another customer question states these are not fan rated. Which is correct?

Asked by: BJohnson
The S120HAC has a 50LB fixture rating and is not fan rated. I would suggest looking at one of our Retrofit Ceiling Fan boxes, like 22200 or 33310. Both have a 70LB fan rating. I will notified our web group to get the description corrected.
Answered by: Legrand Technical Support
Date published: 2021-11-30

Can with box be mounted on a wall for a vanity light fixture (5 lb fixture)?

Asked by: bts99
The box is rated for ceiling mount with a 50lb fixture rating.
Answered by: Legrand Technical Support
Date published: 2020-08-28

Can this support a fan as long as it’s less than 50lb?

Asked by: BD15
The S20HAC has a 50LB fixture rating and not fan rated. I would suggest looking at one of our Retrofit Ceiling Fan boxes, like 22200 or 33310. Both have a 70LB fan rating.
Answered by: Legrand Technical Support
Date published: 2020-04-27

Will the whole construction including the metal bar hanger hold the weight up to 50lb? Am I understanding it correctly based on the description?

Asked by: Greg
Yes, the S120HAC has a 50LB fixture rating.
Answered by: Legrand Technical Support
Date published: 2020-01-20

RFI from contractor is asking for fire stopping detail for Pass & Seymour S120HAC ceiling box?

Asked by: Jeff
The S120HAC is UL Classified for 2 Hour Fire Resistance.
Answered by: Legrand Technical Support
Date published: 2021-03-02

Does this box have a fire rating?

Asked by: Question
Good Morning, This box has a 2 hour fire rating. Hope this helps!
Answered by: Tech Support
Date published: 2022-09-19
  • y_2024, m_9, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_S120HAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT