![](https://cdn2.webdamdb.com/1280_Y3vSTgu0gIe5.jpg?1604981124)
Ceiling Fan Box, Construction Grade with four Auto/Clamps. 30 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Constructed of impact-resisitant Noryl thermoplastic, making it virtually unbreakable and non-conductive.
- Auto Clamp cable clamps molded in, hold wire securly in box.
- UL Listed for fan and fixture support.
- Large, 20.25 cubic inch capacity for extra wiring space.
- Depth-mounting gauge at bottom of bracket helps you align the box at the proper depth relative to the ceiling.
- Angled, rugged, metal mounting bracket safely and securely fastens fans or fixtures to the building structure.
- Dual mounting accepts fans or fixtures with 2.75 inch or 3.5 inch straps.
- Fan mounts directly to bracket through box with #10-32 screws (provided).
- Phillips-head screws (#10-32 x 3 inch) mount the fan or fixture directly to the metal bracket.
- Ringed nails for tighter grip.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007206708 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL listed |
Dimensions
Cubic Capacity | 20.25 inĀ³ |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Outlets | 1 |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1