text.skipToContent text.skipToNavigation

2-Gang Thermoset Wall Plate, 4 Telephone, 1 Duplex Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double gang with single phone and single duplex combination. Has 13/32 ft and 5/8-inch double knockout. Smooth Thermoset. .
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
  • Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
  • Packaged in protective film, with finish-matching screws.
  • Variety of special plated finishes.
  • Paintable to match plastic plates.
  • Can be silk-screened or engraved, and custom punched with over 300 opening styles.

Specifications

General Info
Color White
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Plastic
Wall Plate Size Standard Size
Wall Plate Type Duplex Receptacle
Warranty Type 1-Year Limited Warranty
Standard CSA, UL514
UPC Number 785007187984
Dimensions
Product Depth US 0.2 in
Product Height US 4.5 in
Product Width US 4.56 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Additional Information
Product Environmental Profile Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Strap Mounted
Number of Gangs 2
Orientation Vertical
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;