
Combination Openings, 3 Toggle Switch and 1 Decorator, Four Gang, White
SP326W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combination Wall Plate, 3 Toggle Switch and 1 Decorator, 4-Gang
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Five standard colors available -- Ivory, White, Brown, Gray, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
Color | White | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Combination | ||
Wall Plate Type | Combination, Decorator, Toggle Switch | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007682762 |
Dimensions
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in | ||
Product Width US | 8.125 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Cutout | Toggle and Decorator | ||
Indoor/Outdoor | Indoor | ||
Number of Gangs | 4 | ||
Orientation | Horizontal | ||
Thickness | 0.07 in | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need 8.5 inches wide and one of the answers that you could get this in stainless in a jumbo size. If that is possible, could you let me know how to order it. Thanks!
Thank you for your inquiry. Please contact Pass & Seymour Customer Support (customer.support@legrand.us) with the following part number SS O G4 Style 1 - 1 - 1 - 26 for pricing and availability.
SS O G4 Style 1 - 1 - 1 - 26 | 3 toggles, one decorator in jumbo size/stainless steel
Date published: 2024-08-05
Is the white plate 4 gang 3 toggle a matte finish ?
Hello,
The SP326W would be considered Glossy.
Best Regards,
Technical Support
Date published: 2023-11-30
need 5 gang SPJ 4 toogle 1 decora opening
We do not offer that configuration of a 5 gang plate as a stock item for wall plates. You could do a custom order for a metal plate and they would paint it Ivory or you could use the sectional wall plates to create it.
Date published: 2022-09-28
Where can I find this 3/1 Combo in Jumbo size?
You can't purchase it in Jumbo size because it doesn't exist. Website information and Legrand Technical Support are both wrong.
Date published: 2022-05-10
What is the part number of SP326W in Junior-Jumbo and Jumbo sizes? It says it is available in these sizes, but I think that is incorrect.
The 3 toggle and 1 decorator style wallplate is only available in standard size. You could do a "custom" plate order in the other sizes but it would be a stainless steel plate, painted white.
Date published: 2024-10-11
What are the dimensions, i.e. LxWxH ?
The dimensions on SP326W are 8.125" X 4.5"
Date published: 2020-08-30
Bazaarvoice SAP Hybris Integration Version 2.8.1