
TradeMaster® Junior Jumbo 2-Gang Nylon Wall Plate, Duplex Receptacle Opening, 1 Decorator Opening, White
TPJ826W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster Wall Plate Jumbo 2-gang 1-duplex receptacle, 1-Decorator
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Wall Plate Size | Trademaster Junior-Jumbo | ||
Wall Plate Type | Combination, Decorator, Duplex Receptacle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007025835 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 5.0625 in | ||
Product Width US | 5.125 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Strap Mounted | ||
Number of Gangs | 2 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why aren't dimensions listed for this cover plate? Seems like one of the most important things to list, no? TPJ826W (Jumbo duplex-decora two gang wall plate)
The 2 Gang TradeMaster Jumbo plate dimensions are:
Width - 5.125"
Height - 5.0625"
Date published: 2022-02-18
Bazaarvoice SAP Hybris Integration Version 2.8.1