Combination Openings, 1 Toggle Switch and 1 Decorator, Two Gang, Black
TP126BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster Plate 2-Gang 1toggle 1 Decorator
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
Color | Black | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Combination, Decorator, Toggle Switch | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007275346 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 4.6875 in | ||
Product Width US | 4.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Cutout | Toggle and Decorator | ||
Indoor/Outdoor | Indoor | ||
Number of Gangs | 2 | ||
Orientation | Horizontal | ||
Thickness | 0.07 in |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1