text.skipToContent text.skipToNavigation

TradeMaster® 3-Gang Nylon Wall Plate, 2 Toggle Switch Openings, 1 Duplex Receptacle Opening, White

Combination Openings 2 Toggle Switch and 1 Duplex Receptacle Three Gang is rated 1.0 out of 5 by 1.
  • y_2024, m_11, d_23, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TP28W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT

Trademaster Plate 3-Gang, 2-toggle, 1-duplex receptacle
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
  • High Impact resistant nylon face.
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
  • Preferred for hospital, industrial, institutional, and other high-abuse applications.
  • Nominal thickness, .070 inch.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007275186
Country Of Origin Mexico
Construction Plastic
Wall Plate Size Standard Size
Wall Plate Type Combination, Duplex Receptacle, Toggle Switch
Application Sector Commercial, Residential
Standard CSA, UL514
Warranty Type 1-Year Limited Warranty
Type Wall Plate
Dimensions
Product Width US 6.563 in
Product Depth US 0.25 in
Product Height US 4.6875 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Technical Information
Thickness 0.07 in
Number of Gangs 3
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Orientation Vertical

Reviews

Rated 1 out of 5 by from No delivery from the website It's a great product as we have others like this. But the reason it gets 1 star is their website won't let me order it
Date published: 2019-06-03
  • y_2024, m_11, d_23, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TP28W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Do you make a black duplex duplex toggle 3 gang cover

Asked by: Joanne
Hello, Currently, we offer the following colors for a Duplex, Duplex, and Toggle configuration. SP182I - Ivory SP182W - White SP182 - Brown SP182GRY - Gray SP182LA - Light Almond A custom stainless steel plate can be created and painted black in your requested configuration. Please get in touch with Pass & Seymour Technical Support for further assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-23

Doing some research. Will be purchasing through "Menards." Do you make a wall plate with two switches and one duplex outlet in the color of gray?

Asked by: Hans
Yes, we do and the model number is TP28GRY.
Answered by: Legrand Technical Support
Date published: 2020-03-27
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TP28W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT