text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack and One F-Type Coupler, Light Almond

TPTELTVLA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$6.99 USD

Combination f type coaxial connector and four conductor RJ11 telephone jack.� Light Almond.

Color Light Almond
Application Sector Commercial
  • Commercial
Number of Gangs 1 Gang
  • 1 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 4-way 1 GHz coax splitter
  • RJ11 modular jack.
  • Face constructed of high-impact thermoplastic.
  • Zinc-plated steel strap.
  • Nickel-plated F-type connector.
  • Threaded on each end.

Specifications

General Info
Color Light Almond
Product Line On-Q
Country Of Origin United States
UPC Number 785007247619

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;