Decorator Modular Jack
26TE14W
On-Q
2 Phone Line (4P4C) Decorator Strap is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$5.99 USD
Single gang, single opening four conductor modular jack. White. �
�
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Standard | UL, RoHS | ||
UPC Number | 785007026078 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Orientation | Vertical |
Resources
Cutsheet
Reviews
Rated 5 out of
5
by
James from
Phone jack fits nicely
Great phone jack for our purposes. Works well with Radiant line of wall plates.
Date published: 2023-09-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1