1-Gang Cast Weatherproof Cover 1.625-in Power Outlet Vertical, Gray
CA721G
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Cover Power Outlet, 1 5/8 Inch Vertical, 1 Self Closing Lid
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Weatherproof Cover | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Features | Weatherproof | ||
Wall Plate Type | Custom | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL listed | ||
UPC Number | 785007264456 |
Dimensions
Product Height US | 4.5 in | ||
Product Width US | 2.75 in | ||
Circular Outlet Diameter | 1.625 mm |
Technical Information
Indoor/Outdoor | Outdoor | ||
Mounting Type | Box Mounted | ||
Number of Outlets | 1 | ||
Orientation | Vertical |
Resources
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1