![](https://cdn2.webdamdb.com/1280_AF5t5KapNyu9.jpg?1604981498)
Thermoplastic Weatherproof Covers for Flanged Inlet-Outlet
WPG2
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial Grade Weatherproof Lift Cover, 2.32-inch Diameter Opening to Accommodate 20A/30A Turnlok®, For Flanged Inlet/Outlet
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unbreakable glass-filled polycarbonate construction to withstand years of job site abuse and harsh environmental exposure.
- Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
- Molded-in label area (2.8 sq. in.) for pre-printed or handwritten labels for identification of circuits, ratings and other application data.
- WPG1 and WPG2 have lockable bullnose for OSHA locktag/tagout compliance.
- Covers fit all competitive inlets and outlets.
- Tamper-proof hinge features permanent, locked-in pins for added security.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007065329 | ||
Country Of Origin | Mexico | ||
Features | Weatherproof | ||
Wall Plate Type | Custom | ||
Application Sector | Industrial | ||
Standard | UL Listed, CSA | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Weatherproof Cover |
Dimensions
Product Width US | 2.85 in | ||
Product Height US | 4.57 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Indoor/Outdoor | Outdoor | ||
Mounting Type | Box Mounted | ||
Number of Outlets | 1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the material of construction for the gasket?
Thank you for your inquiry. The Gasket is composed of the following:
• Gasket: closed cell foam, neoprene blend regular density, UL Rated HBF.
Best Regards,
Technical Support
Date published: 2024-03-11
Is it compatible with L1630R product?
Thank you for your inquiry. The WPG2 is designed to work with a Flanged Inlet or outlet such as L1630FO.
Best Regards,
Technical Support
Date published: 2024-03-05
Does the P&S 3801 mount to a WPG2? I know 3801 is 2.10"
Hello,
No, the 3801 is a straight blade device where the WPG2 is designed for use with 20A/30A Flanged Inlets/Outlets only.
Date published: 2023-08-22
What is the custom's tariff code for this item?
Hello,
Please reach out to our Technical Support team to assist with your inquiry.
Thank you!
Date published: 2023-08-10
We need to purchase the product WPG2. We are based in the UK. Can we purchase directly from Legrand?
Hello Stephen,
Please reach out to Pass & Seymour Customer Support for further assistance with Pricing & Availability.
Pass & Seymour Customer Support
Phone:18449573783
Fax: 800-223-4196
Mon - Fri: 8am - 6pm EST (excluding holidays)
Email Us: customer.support@legrand.us
Best Regards,
Technical Support
Date published: 2023-05-03
need bezel to make waterproof seal for my 30A dock outlet .
The WPG2 comes with a weatherproof gasket attached for use with a 20A/30A turnlok flanged inlet.
Date published: 2022-06-15
What is the ingress protection rating of the cover?
Hello,
After looking into this there is no IP or NEMA rating for this cover it's designed for use in damp locations, or in wet locations when cover is closed.
Date published: 2023-01-18
I have a sample of the cover i need, but i don't know how to tell if i have a "WPG1" or a "WPG2". How do i tell the difference ?
The difference is the size of the cover opening. The WPG1 has a diameter of 1.96" and the WPG2 has a 2.32" diameter.
Date published: 2021-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1