1-Gang Cast While-In-Use Cover, Gray
WIUCAST1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single Gang Cast While-In-Use Cover, WIUCAST1 is designed to meet 6 applications with a single sku. It can be mounted vertically or horizontally with 3 insert combinations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compliant with National Electric Code (NEC) Section 406.8(B)(1) for wet locations.:
- UL listed for ''Extra-Duty'' applications.
- Heavy cast aluminum construction.
- Corner hinge allows for vertical or horizontal mounting.
- Device inserts allow for multiple device types.
- Install without removing electrical device thanks to keyed mounting holes.
- Cord flap gaskets inhibit water splash and insects, all gaskets are factory installed.
- Accepts padlocks.
Specifications
General Info
Color | Gray | ||
Type | Weatherproof Cast Cover | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Wall Plate Type | Custom | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | cULus, RoHS | ||
UPC Number | 785007016963 |
Dimensions
Product Depth US | 3.1875 in | ||
Product Height US | 7.5 in | ||
Product Width US | 4.625 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Gangs | 1 | ||
Number of Outlets | 1 |
Resources
Cutsheet
Installation Instructions
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the NEMAA rating of this product
Thank you for your inquiry. The WIUCASt1 has been tested to meet the wet location requirements outlined by UL514D. However, it's important to note that the WIUCAST1 does not come with a NEMA rating.
Best Regards,
Technical Support
Date published: 2024-04-11
What is the price for items #WIUCAST1 and WIUCAST2?
The suggested retail price on the WIUCAST1 is $21.83 and is WIUCAST2 is $24.07. You may find different pricing available going through one of our retail suppliers or distributors.
Date published: 2024-10-04
Bazaarvoice SAP Hybris Integration Version 2.8.1