15A 125V Clock Hanger Recessed Single Receptacle with Smooth Wall Plate, Ivory
S3713I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clock Hanger Recessed Receptacle with Smooth Wall Plate 15A, 125V, Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007687804 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Application Sector | Commercial, Residential | ||
Standard | UL 498 | ||
Type | Outlet |
Dimensions
Product Width US | 2.74 in | ||
Product Depth US | 1.88 in | ||
Product Height US | 4.478 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Connection | Wire Ground | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 AWG | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the receptacle removable? If I wanted to put a 20a plug in it's place, would I need a special receptical?
The Clock Hanger Receptacle is not removable because of it's special mounting strap design.
Date published: 2022-12-27
Bazaarvoice SAP Hybris Integration Version 2.8.1