text.skipToContent text.skipToNavigation

15A 125V Clock Hanger Recessed Single Receptacle with Smooth Wall Plate, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clock Hanger Recessed Receptacle with Smooth Wall Plate 15A, 125V, Gray
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single recessed receptacle.
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007687835
Country Of Origin Mexico
Number of Receptacles 1
Application Sector Commercial, Residential
Standard UL 498
Type Outlet
Dimensions
Product Width US 2.74 in
Product Depth US 1.88 in
Product Height US 4.478 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Poles Double Pole
Wire Size 4 AWG
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the receptacle removable? If I wanted to put a 20a plug in it's place, would I need a special receptical?

Asked by: Jrobt
The Clock Hanger Receptacle is not removable because of it's special mounting strap design.
Answered by: Legrand Technical Support
Date published: 2022-12-27
  • y_2024, m_9, d_5, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S3713W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT