
TradeMaster® 2-Gang Nylon Wall Plate, 2 Decorator Openings, Brown
TP262
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TradeMaster® thermoplastic 2-gang decorator wall plate provides maximum durability in plastic wall plates.
Self-extinguishing nylon construction makes thesewall plates virtually unbreakable. They are 3/16 of an inch higher and wider than typical plastic wall plates - not enough to be apparent to the eye, but the extra size cuts cost by reducing dry wall rework.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond
- Preferred for hospital, industrial, institutional, and other high-abuse applications
- Nominal thickness, .070 inch
Specifications
General Info
Color | Brown | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Construction | Plastic | ||
Wall Plate Size | Standard Size | ||
Wall Plate Type | Decorator | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007275476 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 4.6875 in | ||
Product Width US | 4.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Gangs | 2 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What does the extension "CC30" signify?
Thank you for reaching out. The "CC30" designation specifies that this part number necessitates a minimum order quantity of 30 units and must be ordered in multiples of 30.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-03-15
Do these covers work with radiant style switches?
Hello,
The wall plate TP262LACC30 will work with any decorator-style device including radiant switches, dimmers, and receptacles.
Best Regards,
Technical Support
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1