text.skipToContent text.skipToNavigation

TradeMaster® 2-Gang Nylon Wall Plate, 2 Decorator Openings, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$2.53 USD

The TradeMaster® thermoplastic 2-gang decorator wall plate provides maximum durability in plastic wall plates. Self-extinguishing nylon construction makes thesewall plates virtually unbreakable. They are 3/16 of an inch higher and wider than typical plastic wall plates - not enough to be apparent to the eye, but the extra size cuts cost by reducing dry wall rework.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only)
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond
  • Preferred for hospital, industrial, institutional, and other high-abuse applications
  • Nominal thickness, .070 inch

Specifications

General Info
Color Black
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Construction Plastic
Wall Plate Size Standard Size
Wall Plate Type Decorator
Warranty Type 1-Year Limited Warranty
Standard CSA, UL514
UPC Number 785007275483
Dimensions
Product Depth US 0.25 in
Product Height US 4.6875 in
Product Width US 4.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 2
Orientation Vertical
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What does the extension "CC30" signify?

Asked by: Stephen
Thank you for reaching out. The "CC30" designation specifies that this part number necessitates a minimum order quantity of 30 units and must be ordered in multiples of 30. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-03-15

Do these covers work with radiant style switches?

Asked by: Nathan wemett
Hello, The wall plate TP262LACC30 will work with any decorator-style device including radiant switches, dimmers, and receptacles. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-28
  • y_2025, m_3, d_2, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TP262BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT