text.skipToContent text.skipToNavigation

Trademaster® 15A 125V Tamper-Resistant Duplex Receptacle, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

15A/125A Trademaster® Tamper-Resistant Duplex Receptacle
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design
  • Rated 15 amperes
  • Wire Size: #12 - #14 AWG, Solid wire

Specifications

General Info
Color Brown
Type Outlet
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Number of Receptacles 2
Outlet Type Tamper-Resistant
Standard UL 498
UPC Number 785007242690
Dimensions
Product Depth US 1.0 in
Product Height US 3.31 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Number of Poles Double Pole
Wire Size 14 - 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I've got an inspector telling me I can't put a wire under each screw making the receptacle as a junction. Where is your listing sheet to show if it has been listed for this. I've been doing this for years and now some inspector is telling me I can't

Asked by: Evenflow
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-10-28

is the 3232TRW 20a feed through rated

Asked by: Mark
Hello Mark, No, this device doesn't have a 20 amp feed through rating.
Answered by: Wiremold Tech Support
Date published: 2023-10-26

Is the 3232TR-w suitable for stranded thhn wire?

Asked by: Dominick
Yes, as long as the stranded wire is properly secured(see attached).
Answered by: Legrand Technical Support
Date published: 2022-09-30

need to purchase these. Where can I find them. Willing to mail order.

Asked by: barbara
They can be purchased through any Legrand Retail Supplier or Distributor: https://www.legrand.us/where-to-buy
Answered by: Legrand Technical Support
Date published: 2021-02-24

what size square tip fits the terminal screw on a 3232 or 660 device ?

Asked by: PatN
#1 robertson bit will fit with both devices.
Answered by: Legrand Technical Support
Date published: 2022-08-13

Torque Specs: Box says to “tighten securely”. Accord to 2017 NEC T-I.2, the torque should be 20in-lbs unless the manufacturer states otherwise. At 18in-lbs, the silver (grounded conductor) screw on 3232TRWCP strips. Defective units, or improper torque?

Asked by: JM123
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2023-03-07

What is the torque on the terminals of a Le Grand 3232TR-LA 15 amp, 125 volt duplex receptacle?

Asked by: Curt
The required torque for the terminal screws is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2020-02-28

What is the recommended torque rating for the side screws on this puppy. 

Asked by: Timmyboy
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2020-03-14
  • y_2025, m_4, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_3232TR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT