![](https://cdn2.webdamdb.com/1280_gfhxLbfTwRE5.jpg?1604981586)
![](https://cdn2.webdamdb.com/1280_MqRyQxnVY837.jpg?1604982232)
![](https://cdn2.webdamdb.com/1280_w77Mo1NmMQ15.jpg?1604982197)
![](https://cdn2.webdamdb.com/1280_oBy3uzfA41.jpg?1604982251)
![](https://cdn2.webdamdb.com/1280_2m7nw7JGas02.jpg?1604982236)
![](https://cdn2.webdamdb.com/1280_YRbvcDsBzV91.jpg?1604982218)
Trademaster® 15A 125V Tamper-Resistant Duplex Receptacle, Light Almond
3232TRLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A Trademaster® Tamper-Resistant Duplex Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
UPC Number | 785007240061 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor, Residential, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 3.31 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Supporting Document
Product Environmental Profile
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is the 3232TRW 20a feed through rated
Hello Mark,
No, this device doesn't have a 20 amp feed through rating.
Date published: 2023-10-26
Is the 3232TR-w suitable for stranded thhn wire?
Yes, as long as the stranded wire is properly secured(see attached).
Date published: 2022-09-30
need to purchase these. Where can I find them. Willing to mail order.
They can be purchased through any Legrand Retail Supplier or Distributor:
https://www.legrand.us/where-to-buy
Date published: 2021-02-24
what size square tip fits the terminal screw on a 3232 or 660 device ?
#1 robertson bit will fit with both devices.
Date published: 2022-08-13
Torque Specs: Box says to “tighten securely”. Accord to 2017 NEC T-I.2, the torque should be 20in-lbs unless the manufacturer states otherwise. At 18in-lbs, the silver (grounded conductor) screw on 3232TRWCP strips. Defective units, or improper torque?
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Date published: 2023-03-07
What is the torque on the terminals of a Le Grand 3232TR-LA 15 amp, 125 volt duplex receptacle?
The required torque for the terminal screws is 14 to 18 inch pounds.
Date published: 2020-02-28
What is the recommended torque rating for the side screws on this puppy.
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Date published: 2020-03-14
Are your tamper resistant receptacles functional without the visible shutters?
I will answer my own question. I found a house where they are installed. My tick tracer was unable to penetrate any single hole of the receptacle. The plug tester went right in and read correct. That leads me to believe this product is functional.
Date published: 2019-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1