text.skipToContent text.skipToNavigation

Trademaster® 15A 125V Tamper-Resistant Duplex Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

15A/125A Trademaster® Tamper-Resistant Duplex Receptacle
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design
  • Rated 15 amperes
  • Wire Size: #12 - #14 AWG, Solid wire

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007240276
Country Of Origin China
Number of Receptacles 2
Outlet Type Commercial, Indoor, Residential, Tamper-Resistant
Application Sector Residential/Commercial
Standard UL 498
Type Outlet
Dimensions
Product Width US 1.32 in
Product Depth US 1.0 in
Product Height US 3.31 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 12 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is the 3232TRW 20a feed through rated

Asked by: Mark
Hello Mark, No, this device doesn't have a 20 amp feed through rating.
Answered by: Wiremold Tech Support
Date published: 2023-10-26

Is the 3232TR-w suitable for stranded thhn wire?

Asked by: Dominick
Yes, as long as the stranded wire is properly secured(see attached).
Answered by: Legrand Technical Support
Date published: 2022-09-30

need to purchase these. Where can I find them. Willing to mail order.

Asked by: barbara
They can be purchased through any Legrand Retail Supplier or Distributor: https://www.legrand.us/where-to-buy
Answered by: Legrand Technical Support
Date published: 2021-02-24

what size square tip fits the terminal screw on a 3232 or 660 device ?

Asked by: PatN
#1 robertson bit will fit with both devices.
Answered by: Legrand Technical Support
Date published: 2022-08-13

Torque Specs: Box says to “tighten securely”. Accord to 2017 NEC T-I.2, the torque should be 20in-lbs unless the manufacturer states otherwise. At 18in-lbs, the silver (grounded conductor) screw on 3232TRWCP strips. Defective units, or improper torque?

Asked by: JM123
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2023-03-07

What is the torque on the terminals of a Le Grand 3232TR-LA 15 amp, 125 volt duplex receptacle?

Asked by: Curt
The required torque for the terminal screws is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2020-02-28

What is the recommended torque rating for the side screws on this puppy. 

Asked by: Timmyboy
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2020-03-14

Are your tamper resistant receptacles functional without the visible shutters?

Asked by: Joe23
I will answer my own question. I found a house where they are installed. My tick tracer was unable to penetrate any single hole of the receptacle. The plug tester went right in and read correct. That leads me to believe this product is functional.
Answered by: Joe23
Date published: 2019-06-15
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_3232TRW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT