Trademaster® 15A 125V Tamper-Resistant Weather-Resistant Duplex Receptacle, Ivory
3232TRWRI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A Weather-Resistant Duplex Receptacle,
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Finish | Matte | ||
UPC Number | 785007241822 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, Weather-Resistant | ||
Application Sector | Commercial, Residential | ||
Standard | UL 498 | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 3.31 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 AWG | ||
Indoor/Outdoor | Outdoor |
Resources
Cutsheet
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can we put 10 AWG copper clad wire on these plugs?
Thank you for your inquiry. Part number 3232TRWRW will support #12 & #14 solid wire.
Date published: 2024-05-07
Bazaarvoice SAP Hybris Integration Version 2.8.1