text.skipToContent text.skipToNavigation

Trademaster® 15A 125V Tamper-Resistant Weather-Resistant Duplex Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 79ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

15A/125A Weather-Resistant Duplex Receptacle,
Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design
  • Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.
  • Wire Size: #12 - #14 AWG, Solid wire

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007241839
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Outdoor, Residential, Tamper-Resistant, Weather-Resistant
Application Sector Residential/Commercial
Standard UL 498
Type Outlet
Dimensions
Product Width US 1.32 in
Product Depth US 1.0 in
Product Height US 3.31 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Poles Double Pole
Wire Size 4 AWG
Indoor/Outdoor Outdoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can we put 10 AWG copper clad wire on these plugs? 

Asked by: PaperMatic
Thank you for your inquiry. Part number 3232TRWRW will support #12 & #14 solid wire.
Answered by: Justin
Date published: 2024-05-07
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_3232TRWRW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 80ms
  • QUESTIONS, PRODUCT