
TradeMaster® 1-Gang Nylon Wall Plate, Duplex Receptacle Openings, Red
TP8RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster, single gang, duplex wall plate molded of rugged, practically indestructible self-extinguishing nylon. It is preferred for hospital, industrial, institutional, and other high-abuse applications. Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Red | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Construction | Plastic | ||
Wall Plate Size | Standard Size | ||
Wall Plate Type | Duplex Receptacle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007274547 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 4.6875 in | ||
Product Width US | 2.9375 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Strap Mounted | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are they matte black or gloss?
The TP8BK is a Matte/Satin finish.
Date published: 2022-01-18
Bazaarvoice SAP Hybris Integration Version 2.8.1