Magnetic Latching Relay, 24VAC/24VDC Control
1070B
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Low Voltage Component, Magnetic Latching Relay, 24VAC/24VDC Control. Reliable field-tested switching circuitry that provide central or local control of lighting loads.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Mount in standard 1/2'' KO through noise suppressing nylon ring.
- Maximum ambient temp: 140: F (60: ).
- Insulated flame retardant nylon shell.
- Prestripped 5-1/2'' (140mm) #22 AWG leads for easy wiring.
- Split coil design energizes ON coil to close line contacts, and OFF coil to open contacts.
- Can be mounted in any position.
- Operates on momentary impulse.
- Draws .520 mA.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007200270 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL listed |
Dimensions
Product Width US | 1.176 in | ||
Product Height US | 3.156 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 20282 |
Technical Information
Load | 20Amp |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this relay work with any 24V momentary switch ?
Hello,
Yes, this relay would work with any 24V momentary switch but we do offer a 1091W.
Thank you,
Date published: 2024-04-08
Will this device function the same as an original Pass & Seymour Sierra Relay number 1070-A or 1071?
Yes, it has the same functionality.
Date published: 2020-02-14
Bazaarvoice SAP Hybris Integration Version 2.8.1