Momentary Contact Switch Key for Heavy Duty Locking Switch
500K
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Key only for Heavy-Duty locking Switch.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007002409 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Residential | ||
Standard | UL 498 |
Dimensions
Product Length US | 1.7 in |
Technical Information
Amperage | 6 A | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1